Q20APDQ3WORLD-BEAM Q20 Series: Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: PNP Light Operate; 6 in pigtail 3-pin Pico-style Quic3807113
WLS28-2XGYRXX3-0570DX24QWLS28-2 Multicolor Light Strip; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: Green, Yellow, Red; Non-Casca3806989
WLS15XWR0500DSQPWLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Euro 4-pin 13806959
OS80K2MX1BRQOS80 Operator Station: Key Switch; 2-Position; Momentary-Off; 2-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PN3807069
WLS15XWR1200DSQPWLS15 Dual Color Light Strip; Length: 1200 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Euro 4-pin3806975
TL30BRGXXXAXQDTL30 Basic Tower Light; Black Housing: 2-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3806984
WLS15CWR1200DSQPWLS15 Dual Color Light Strip; Length: 1200 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806973