WLS15XDW0360DSC30WLS15 Work Light Strip; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3808155
DQ12AP6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm Cutoff; Input: 10-30 V dc; Output: LO (Light Operate) PNP; Pico(M8) 3-pin 150 mm3808400
DQ12AP6LVQ3WORLD-BEAM DQ12 Series: Retroreflective; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 PNP; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;B3808397
WLS28-2CWGRXX6-0850DS24QWLS28-2 3 Color Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Gr3808388
DQ12AP6FF50Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 50 mm; Input: 10-30 V dc; Output: LO; 1 PNP; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808402
TL50PBL3AOSIQTL50 Pro Tower Light with Sealed Omni-directional Continuous Audible Indicator w/ Intensity Adjust, Beacon Black Housing: 3 Segment;3808445
WLS28-2XWW1130DXMWLS28-2 Work Light Strip; Motion Switch; Length: 113 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.3808495
WLS15XWY0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Euro 4-pi3808496
SAB-497RB1DS6-Q5EWORLD-BEAM QS18 Series: 6 Beam Sensor Array; Diffuse; Range: 200 mm; Input: 10-30 V dc; Outputs: Bipolar NPN and PNP Dark Operate; E3808443