TL50PBL4ALSCQTL50 Pro Tower Light with Sealed Loud Audible, Beacon, Gray Housing: 4 Segment; Voltage: 10-30 V dc; Environ. Rating: IP67; Colors:3809298
K30PLSQK30 Pro Indicator with PICK-IQ Series: RGB Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP69K; Colo3809279
HLS27DWYRXX3-285C24HLS27 Hazardous Location Multicolor Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809237
HLS27DWGRXX3-850C24HLS27 Hazardous Location Multicolor Strip Light; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809233
TL70GYRALCTTL70 Tower Light, Gray Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3809204
HLS27DGYR3S-430C24HLS27 Hazardous Location Three Segment Strip Light; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Gre3809262
HLS27DGYR3S-850C24HLS27 Hazardous Location ThreeSegment Strip Light; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Gree3809263
HLS27DWGRYB5-570C24HLS27 Hazardous Location Multicolor Strip Light; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809255
K30PLSQ2PSK30 Pro Indicator with PICK-IQ Series: RGB Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP69K; Colo3809280
QDS-803CMini 7/8-16 8-pin Female Straight; Nickle Plated Brass Coupling Nut 16 gage; 1 m (3 ft) Length; Wire color by pin # 1)Or 2)Bl 3)Wh/B3809319