TL70WGBYRAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3809744
TL70GRYBWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green R3809703
CSB-M1251FM1251DB9Splitter M12F Euro to M12M and DB9 connectors; 5 Pin, Non-Shielded, IP68, AWG 22; Black PVC Cord, Straight Connectors; Trunk: 0.3 m;3809846
TTR838RPSD5T-1.0Q5-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809861
CSF-M12F52M12M40.3Splitter M12F Euro to M12M and M12M connectors; 5 Pin, Non-Shielded, IP68, AWG 22; Black PVC cord, Straight Connectors; Trunk: 2 m;3809694
TL70WGBYRAPQTL70 Tower Light; Black Housing: 5-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3809743
TL70WRQTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: White Red; E3809843
TTR838RPSD5T-1.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809857
TTR533RPSD3T-1.0Q3-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809855