TL70WGYRAQTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3809994
TTR892APSC7D-2.0FL-CTRTTR Series 6 Beam Sensor Array 35.13 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810176
TTR754APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 29.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810177
SXA-1225DEuro-Style Quick Disconnect Cable; 12 Pin Euro-Style Female Connector; 8 m (25 ft) in Length; 26 AWG ; Non-Shielded3810443
TL50RALS3QPTower Light: 1-Color Sealed Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Co3810172
TTR558RPSA6C-2.0FL-CTRTTR Series 6 Beam Sensor Array diffuse Resolution: 54mm Range: 120 mm Input 18 - 30 V dc Output: DO PNP 2.0 m (6 ft) Cable Flying Le3810325
TL50GRAOS3IQTower Light: 2-Color Sealed; Omni-directional Pulsed Audible w/ Intensity Adjust Indicator; Voltage: 18-30 V dc or 24 V ac; Environm3810239
TTR558APSA6C-2.0RJ-CTRTTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V d3810400