TTR653APSB7T-2.0FL-063TTR Series 7 Beam Sensor Array 25.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810471
TL50PBL3ALSCQTL50 Pro Tower Light with Sealed Loud Audible, Beacon Gray Housing: 3 Segment; Voltage: 10-30 V dc; Environ. Rating: IP67; Colors: M3810713
TTR750APSC6G-2.0FL-CTRTTR Series 6 Beam Sensor Array 30 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V dc3810851
K50PBLSQK50 Pro with PICK-IQ Series: RGB Beacon Light: Perimeter View ; Voltage: 10-30V dc; Housing: Polycarbonate; IP69K; Input: Bimodal; C3810834
K90PLKQPK90 Pro with IO-Link Series: 7-color RGB Indicator; Voltage: 18-30 Vdc; Housing: Polycarbonate; IP66 IP67; Input: Bimodal; Colors: M3810934
TL70YALTTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3810722
K50PBLKQPK50 Pro with IO-Link Series: RGB Beacon Light: Perimeter View ; Voltage: 18-30V dc; Housing: Polycarbonate; IP69K; Input: Bimodal; C3810833
WLS15XAM0500DSQPWLS15 Work Light Strip; Diffused Window; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Amber; Euro 43811133
CL50GRYAOSIPColumn Light: 3-Color Sealed Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 18-30 V dc; Environ. Rating3811040