M25UE-13464 W/30M25U Series Ultrasonic Emitter; Input: 10-30 V dc; Rating: IP68; 30 ft 5-wire Plus Drain Cable With Polypropylene Jacket3013464
LX24RQ-13419LX Series: Receiver; Standard Range; Range: Normal 300 mm to 2 m; Input 10-30V dc; Output:Light Operate: Bipolar: 1 NPN; 1 PNP; Euro3013419
PVD225Q W/6IN-13818PVD Series: Parts Verification ; 225 mm 8 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; Euro 5-pin 1503013818
M25URB-13466 W/30M25U Series Ultrasonic Receiver; Range: 500 mm (Normal Speed); 250 mm (High Speed); Input: 10-30 V dc; Rating: IP68; Output: Bipola3013466
QS18VN6R-13475WORLD-BEAM QS18 Receiver; Range: 20 m; Input: 10-30 V dc; Add User Gain Adjustment; Output: Complementary NPN; 6 ft (2 m) cable3013475
QS18VN6LLP-14306WORLD-BEAM QS18 Laser Polar Retro; Range: 0.1 to 10 m; Input: 10-30 V dc; Output: Complementary Solid State NPN; 2 m Cable; Lead fre3014306
T30UXNCK-15945T30UX Series Kit includes qty. 1 T30UXNC-15942; qty. 1 Bracket SMB30A; qty. 1 Gasket Sound Isolation3015945
PBCFP46UMLRPlastic Fiber, Diffuse Reflective; Core Dia.: 1.0 mm & 16 x 0.25; Fiber Length 2 m; Coaxial, 5.9 mm dia. Plastic Ferrule, 2.3 mm dia3016014