M18-3VNFF30-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-3800536
M18-3VNFF75-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-3800548
DF-G3-ND-2MCTMDF-G3 Red Beam High Power Dual Display Fiber Amplifier; Range: Depends on fiber; Input 10-30 V dc; Outputs: 2 NPN ; Connection: 5-co3800437
WLB32C570WLB32 Work Light Bar; No Switch; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; 2 m (6.53800364
M18-3VPFF50-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800546
M18-3VPFF100-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 43800557
SLLCP23-490-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 490 mm (19.3 in.); Housing: Yellow; Connection: Re3800115
SLLCP23-1750-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1750 mm (68.9 in.); Housing: Yellow; Connection: R3800128
SLLCP23-980-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 980 mm (38.6 in.); Housing: Yellow; Connection: Re3800120
M18-4VNFF100-2MM18-4 Series: Stainless: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-Conductor3800597
M18-3VPFF100-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800559