M18-3VNFF100-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800554
M18-3VPFF150-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800565
M18-3VPFF200-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 43800569
M18-3VNFF100-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800555
M18-4VNFF100-Q8M18-4 Series: Stainless: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-p3800598
M18-3VPFF75-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800552
QS18VN6DLQ8WORLD-BEAM QS18 Series: Diffuse; Range: 600 mm; Input: 10 - 30 V dc; Output: Complementary Solid State NPN; Euro Integral Quick-Disc3800766
M18-3VNFF200-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800567
M18-4VPFF150-Q5M18-4 Series: Stainless: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Euro M12 4-p3800608
WLS28-2CGR-1130DXQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (3800728
QS18VN6DLQWORLD-BEAM QS18 Series: Diffuse; Range: 600 mm; Input: 10 - 30 V dc; Output: Complementary Solid State NPN; Pico 150 mm (6 in) Pigta3800762
M18-4VPFF75-Q5M18-4 Series: Stainless: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Euro M12 4-pi3800596