K50APT2FGRBF2QPK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2 FDA; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input: PNP (3800759
M18-3VPFF200-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800571
DXM100-S2R2DXM100 Modbus Slave Device; MultiHop 900 MHz Radio 1W; Inputs: 4 Universal, SDI-12 Interface; Outputs: 4 NMOS Discrete, 2 Analog, 23800837
M18-3VPFF75-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800553
M18-3VNFF150-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800560
M18-3VPFF30-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800541
M18-3VPFF100-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800558
M18-4VNFF150-2MM18-4 Series: Stainless: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-Conductor3800603
VSMQAP6CV20-PURVSM Series: 5x7x40 mm Rectangular Diffuse; Range: 20 mm; Input 10-30 V dc; Output: 1 PNP LO (Light Operate); PUR 2 m (6.5 ft) Cabl3800958
DXM150-B2R2DXM150 Controller; MultiHop 900 MHz Radio 1W; Inputs: 2 Discrete, 8 Universal; Outputs: 8 Discrete, 2 Analog; SAM4 Processor, LCD Di3800841
M18-3VNFF200-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800566