LTF24UC2LDLaser Diffuse Time-of-Flight Sensor; Range: 50-24000 mm; Input:12-30 V dc; Output: Analog: 0-10 V; Class 2 Laser; Discrete: NPN/PNP3802537
TL50BLGYW2QBeacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3802494
SMBQ4XFAM10-SSBracket: Kit for 10 mm (3/8 in); Rod Bracket Systems for: Q4X, QS18, QS30; Includes M10-1.5 x 50 mm; Socket Head Cap Screw (SHCS); S3802397
QS18VN6AF250Q7WORLD-BEAM: Adjustable Field; Range: 250 mm; Input: 10-30V dc; Outputs: Complementary NPN; Integral Pico-Style Quick-Disconnect3802451
SMB18FA-SSBracket: Kit for 12 mm (1/2 in.) Rod Bracket Systems for; most 18 mm Barrel Mount Sensors; Lights; and Brackets; Inlcudes 3/8-16 X 23802393
SMB18FAM10-SSBracket: Kit for 10 mm (3/8 in) Rod Bracket Systems for; most 18 mm Barrel Mount Sensors; Lights; and Brackets; Includes M10-1.5 x 53802394
K30APT2RGCQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673802571
TL70ZYTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environ. Rating: IP65; Colors: Yellow; Supports 1-4 Modul3802506
QS18VN6AF250Q8WORLD-BEAM: Adjustable Field; Range: 250 mm; Input: 10-30V dc; Outputs: Complementary NPN; Integral Euro-style Quick-Disconnect Con3802445
TL50BLB1GY1R1AOS4Beacon Tower Light 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3802274
K50FLGRY6PQPK50 Series EZ-LIGHT: 3-Color I/O Block Compatible Flat Pack Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; Environmental Ra3802284