TL70BYRGALQPTL70 Tower Light; Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3802936
K50BCLGRYNQK50 Beacon EZ-LIGHT: 3-Color Perimeter & Top View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: NPN; Colors: Green Red3802974
R55FVQ-BT23SR55 Color Mark: Glass Fiber w/ Red LED; Range: Depends on Fiber used; Input: 10-30 V dc; Outputs: Bipolar NPN/PNP; Quick-Disconnect3802929
T18-2VNFF200-2MT18-2 Series: Fixed Field; Range: 200 mm; Input: 10-30 V dc; Outputs: complementary NPN; Connection: 4-conductor 2 m PVC Cable3802677
EZLSA-HTE-R23-490EZ-SCREEN LS; Receiver; 490 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 490 mm (19.3in.); Housing: Yellow; Connection3803154
EZLSA-HTE-R23-630EZ-SCREEN LS; Receiver; 630 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connectio3803158
EZLSA-HTE-R23-770-FEZ-SCREEN LS; Remote Fixed Blanking; 770 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 770 mm (30.3 in.); Housing: Yell3803176
EZLSA-HTE-E23-280EZ-SCREEN LS; Emitter; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection3803149
K30APT2GRCTK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673803027
SLLCP14-1260-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3802960
EZLSA-HTE-R23-770EZ-SCREEN LS; Receiver;770 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 770 mm (30.3 in.); Housing: Yellow; Connection3803162