EZLSA-HTE-R23-560EZ-SCREEN LS; Receiver; 560 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 560 mm (22.05 in); Housing: Yellow; Connectio3803156
EZLSA-HTE-R23-280EZ-SCREEN LS; Receiver; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connectio3803148
WLS27XBY-285DSQWLS27 Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Blue (100 percen3803079
TL70ORALQTL70 Tower Light, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3803018
TL50CRYGAQCompact Tower Light: 3-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3802980
EZLSA-HTE-E23-770EZ-SCREEN LS; Emitter; 770 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 770 mm (30.3 in.); Housing: Yellow; Connection3803163
WLS27CWY-430DSQWLS27 Work Light Strip; Diffused Window; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Color: White3802979
TL70GYBRQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Y3802789
EZLSA-HTE-E23-560EZ-SCREEN LS; Emitter; 560 mm; Resolution: 23 mm; Range: 8.4m (27 ft); Defined Area: 560 mm (22.05 in); Housing: Yellow; Connection:3803157
WLS28-2XGR-145SQWLS28-2 Work Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103803207
K30LGXXPTK30 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3803023
WLB32ZCWW1130EPBQMWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 1130 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: Warm White; Cas3803201