SLLVE23-1050EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection: R3804054
SLLCP14-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3804009
WLS27CWYRXX3-0285DS24QWLS27 Multicolor Light Strip; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White, Yellow, Red3803970
SLLVE23-1330EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3804058
SSA-EB1PL-12ECQ8-WCSSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid illuminated base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3803637
TL70RGYQPTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3804050
PGIRS66U-15Plastic Fiber Group Array; Opposed Mode; 15 mm Fiber Array 59X 0.25 mm Core; Die Cast Rectangular Housing with Coupled 2 m 1.5 mm Co3804016
SLLVE23-1260EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3804056
SLLVE23-910EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: Re3804043
SLLVE23-420EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 420 mm (16.5 in.); Housing: Yellow; Connection: Re3804041
WLS28-2CWR-285DXQWLS28-2 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Red (3803874