SLLVR23-1820EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection:3804074
WLS27CWGRXX6-0850DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804219
SLLVP23-1190EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: Remo3804080
K50ALBT2XYHK50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Latching Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: B3803943
TL70BTTL70 Tower Light; Black Housing: 1-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue; 83804181
WLS27CWGRXX6-0570DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804218
S22L2FRGB14QS22 Pro Series: 14-color RGB Indicator-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input: Bimodal; Colors: Multicolo3804236
S22AMTFGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Mome3804282
S22AMTFGRHS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Mome3804290
SLSCP14-1350P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1350 mm (53.2in); Response Time: (Tr) 32 ms; Number Of Beams: 180; Cascad3804461
S22RMTFGRHQPS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NC, Mome3804280