TL70GBRQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green Blue R3804518
SLLVP23-1330EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: Remo3804082
WLS28-2XWGRXX3-1130L25X24QWLS28-2 3 Color Light Strip; Length: 1130 mm; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White Green Red; 25 Deg Lens; Eu3804498
WLS27CGYRXX6-0570DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804340
SLSCP30-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft);; Height: 1050 mm (41.4 in);; Response Time: (Tr) 21 ms;; Number Of Beams: 70;; C3804477
S22AMTSGRES22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804316
SLSCP14-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1050 mm (41.4 in); Response Time: (Tr) 32 ms; Number Of Beams: 140; Casca3804453
WLS28-2XY710DXQWLS28-2 Work Light Strip; Diffuse Window; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Euro 4-pin3804534
MQDEC3-530SSEuro-style Quick Disconnect Cable; Double-ended 5-pin Male Connector Straight; 5-pin Female Connector Straight 9.2 m Length; Chrome3804531
S22ALTFGRCTS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input/Output: Bimodal, NO3804307
WLS28-2XWGRXX3-1130X24QWLS28-2 Multicolor Light Strip; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Green, Red; Non-Casca3804646