K30LMRYXPK30LM Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex Ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3805205
QS18VP6AF120Q5WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 6 in Pigtail Euro-style Quick-Disconnect3805184
TL70APTL70 Tower Light; Black Housing: Programmable Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bimoda3805137
QS18VP6AF120 W/30WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 9 m (30 ft) Cable3805186
QS18VN6AF120Q8WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; Integral Euro-style Quick-Disconnect Con3805175
WLS27XWR-285HSQWLS27 Dual Color Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805128
QS186LE214Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Cross; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Quick-Disconnect P3805153
WLS28-2XWG-145DXQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Green3805151
HLS27DW1130CPWMHLS27 Hazardous Location Strip Light; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Wh3805232
QS18VN6AF120QWORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 6 in Pigtail PICO-Style Quick-Disconnect3805179
WLS27XGYRXX3-0570HS24QWLS27 Multicolor Light Strip; Length: 570 mm; Heavy Diffuse Window; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Color3805146
HLS27DW0430CPWMHLS27 Hazardous Location Strip Light; Length: 430 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805227