SLLP23-280-B16EZ-SCREEN LS, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection: Removable3805319
HLS27DGR0990CHLS27 Hazardous Location Dual Color Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805247
S22LGXYPQS22 EZ Light - 22 mm - IP67; Two Color: Green Yellow; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805458
CSB-M1281M128.5Euro-style Quick Disconnect Splitter Cable; 8 Pin Double-ended with 0.3 m Female Branches and; Male Rotatable Trunk Connector; 0.153805662
QS18VP6CV20WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 2 m (6.3805688
WLS27XDW570HSQWLS27 Work Light Strip; Heavy Diffused Window; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Color:3807293
DEK100-A1-VDXM100 A1 Controller; Verizon US Only; NEMA Rated Enclosure; 4 holes with glands & vent; 5W Solar Panel with Battery3807689