TTR400BMSB4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 15.75 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810087
TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088
SLLE23-2100L-SEZ-SCREEN LS, Emitter; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2100 mm (82.7 in.); Housing: Yellow; Connection: Remo3810386
SLLR23-2380L-SEZ-SCREEN LS, Receiver; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2380 mm (93.7 in.); Housing: Yellow; Connection: Rem3810385
QT50R-EU-AF2UQPR-Gage QT50R Series Radar Sensor; Adjustable Field; Outputs: 2 Discrete PNP/NPN, 1 Analog 0-10 V; Supply Voltage: 12-30 V; Range: 0.3810473
MBR2416PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 600 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3809961
LMB22LPCBracket: Right Angle, Low Profile; Fits M22 Base; 300 Series Stainless Steel LMBPTL110C Clamp Bracket Attached3810181
SAB-1143AP1LP3-Q5EWORLD-BEAM QS18 Series: 3 Beam Sensor Array; Polarized Retro; Range: 1m; Input: 10-30 V dc; Outputs: PNP Light Operate; Euro 150 mm3809975
SLLR23-2100L-SEZ-SCREEN LS, Receiver; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2100 mm (82.7 in.); Housing: Yellow; Connection: Rem3810384
TTR305BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 23810319