MBE4816Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 1210 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810822
MBE4216Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 1057 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810905
Q2XANLAF100-Q3Q2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: LO (Light Operate), 1 NPN; 6 in. Pigtail 3-pi3810885
MBE1816Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 448 mm; Range: 2 m, Input Voltage 16 to 30 V dc; C3810899
MBR3016PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 752 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810902
MBR3616PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 905 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810904
EA5R1200XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1200 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811209
EA5R900XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 900 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.1/3811207