MBR4216PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 1057 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810906
SI-GL42DM11-11SI-GL42 Series Safety Interlock Switch; Solenoid Lock/Spring Unlock; 24 V DC; Contact Configuration: Actuator: 1NC/1NO, Monitor: 1NC3811056
MBE3016Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 752 mm; Range: 2 m, Input Voltage 16 to 30 V dc; C3810901
EA5R750XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 750 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.1/3811206
SI-GL42DM21-10SI-GL42 Series Safety Interlock Switch; Solenoid Lock/Spring Unlock; 24 V DC; Contact Configuration: Actuator: 2NC/1NO, Monitor: 1NC3811058
EA5R1050XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1050 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811208
MBR4816PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 1210 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810823
SI-GL42DM10-21SI-GL42 Series Safety Interlock Switch; Solenoid Lock/Spring Unlock; 24 V DC; Contact Configuration: Actuator: 1NC, Monitor: 2NC/1NO3811062
SI-GL42DM20-11SI-GL42 Series Safety Interlock Switch; Solenoid Lock/Spring Unlock; 24 V DC; Contact Configuration: Actuator: 2NC, Monitor: 1NC/1NO3811057