WLS28PXRGBW570L25DXQWLS28 Pro Light Strip; 25 Deg Translucent Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Ca3811172
TL70ZOTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Orange; Supports 1-43811478
SSA-EB1PLGRS1-0DED1Q8Emergency Stop with ISD: Flush Mount 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP65; 83811874
Q20PDLQ5-4000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30V dc; Output: Complementery Solid State PNP; 4 meter pigt3812173
WLS15XDW0920DSC5WLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3812182