TL15R4QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 4, M3812582
S15F-30V-QS15F Series: In-Line Suppressor; Voltage: 12-30 V dc; IP67; 30 V dc Suppressor; Male-Female Euro 4-pin Quick-Disconnect Connector3812533
DEK100-A2R1-ADXM100 A2 Controller; AT&T North America Only; 900 Mhz ISM Radio; NEMA Rated Enclosure; 4 holes with glands & vent; 5W Solar Panel w3812536
TL15G4QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Green, Pin 4,3812571
SSA-EB1PLGRS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Green and Red Flash/Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-3812825
TTR305BMSB3T-0.5Q5-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Standard Gain Range: 120 mm; Output: Bimodal Input: 183812609