HLS27DW0285C W/15HLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 4.6m (15f3812617
RLS27XWGRXX3-1700S24QPRLS27 Multicolor Light Strip: Clear Window; 1700 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812931
TL50BLGYRBAOSIQBeacon Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3812819
RLS27XWGRXX3-1130S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812930
BWA-DEK-001Poly PBT Blend Enclosure; with DIN rail & 4 holes with glands & vent; External Size: 8.33 in x 6.36 in x 3.94 in; Internal Size: 7.53812876
RLS27XWGRYB5-285S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812939
TL50WROBYGQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Red Orange3813019
DX80N9Q45UPSDWireless Q45 900 MHz Node 1W; Pre-Wired Female M12 QD for BWA-PRESSURE-SENSOR (Sensor/Cable Assembly NOT Included); D-Cell Battery;3812874