TL50RYGWAOSCQTower Light; Gray Housing: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3807589
WLS28-2CWGRYB5-0285L25S24QWLS28-2 5 Color Light Strip; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Green Red Yellow Blue3807852
SOLUTIONSKIT9-THWireless Temperature and Humidity Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Temperat3807795
TL50BLR2B2Y2G2QTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red flash3807858
S22LGYWPTS22 EZ Light - 22 mm - IP67; 3 Color: Green Yellow White; 10-30 V dc PNP Input; 4-screw Terminal Wiring3807948
SXI-CATM1VZW-001DXM Controller Accessory: Cellular Data Modem; Networks: Verizon 4G LTE CAT M1 USA Only; Plugs Directly to DXM Main Board Without To3807971
WLB92ZCG550PBQMNWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 550 mm; Voltage: 100-277 V ac; Environmental Rating: IP40; Col3808152
WLS28-2XG850XQWLS28-2 Work Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green; Euro 4-pin Integral Connect3808230
DX80DR9M-H10MultiHop 900 MHz 1 W IP67; Flex Power; External Antenna; 1-wire Serial Interface with Extended Addressing and Platform Capabilities3807972