WLS15HXWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809883
WLS15HCWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809888
TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
WLS15HCDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809886
QS18VP6DQ-1.5MWORLD-BEAM QS18 Series: Diffuse; Range: 450 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 59.05 in (1.5 m) Pigtail P3809867
WLS15HXWW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809908
K30LBRYNK30 Series EZ-LIGHT: 3-Color General Purpose Indic; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: NPN; Colors: Blue Red Y3809926
WLS15HXWW1200LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809907
WLS15HCWW0920LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809903
WLS15HCDW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809910
TL50MVTOWAOSQTower Light, 5-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3809879