HLS27DGR0145CHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805241
K70DXN9GRQPK70 Wireless Indicator, 900 MHz; 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Colors: Green Red; Euro 5-pin 6in (3805023
HLS27DW0430CPWMHLS27 Hazardous Location Strip Light; Length: 430 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805227
TL70GYRAPTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3805103
HLS27DW0430CQPHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805255
QS18VN6AF120 W/30WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 9 m (30 ft) Cable3805185
HLS27DW0710CQPHLS27 Hazardous Location Strip Light; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805257
HLS27DWR0430CHLS27 Hazardous Location Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805235
HLS27DGR1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gre3805248
K50APT2RGCK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673805657
HLS27DW0850CQPHLS27 Hazardous Location Strip Light; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805258
SLPVAR14-410EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 14 mm Response (Tr): 13.5 ms; Beams: 41; Range: 0.1 to 4 m (4 in to 13.1 ft); Hei3805345