DX80N9Q45TA NBWireless Q45 900 MHz; with Integrated Temperature; 1.8m Thermistor Cable; No Battery3809331
WLS70XW600DPWMWLS70 Sealed Work Light; Length: 600 mm; PWM Dimming; Voltage: 12-30 V dc; Environ. Rating: IP65; Color: White; Diffused Window; 2m3809477
WLS27XWY-430DSQWLS27 Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White (100 perc3809395
TL70DXN9GRALQPTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3810062
WLS15XYR0220DSC2WLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yellow Red; 2 m (6.5 ft3810075
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
Q2XRNLAF100-Q3Q2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 6 in. Pigtail 3-pin3810887
WLS28-2XWW1130DXMQWLS28-2 Work Light Strip; Motion Switch; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; Euro 43810939
Q2XRNLAF100-2MQ2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 2 m (6.5 ft) Cable3810879