EZLSA-HTE-E23-280EZ-SCREEN LS; Emitter; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connection3803149
K50LGRYBOPQ8K50 Series EZ-LIGHT: 5-Color Multi-Function Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3803108
SLLCP14-1260-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3802960
EZLSA-HTE-R23-560EZ-SCREEN LS; Receiver; 560 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 560 mm (22.05 in); Housing: Yellow; Connectio3803156
Q453E W/50Q45 Series: Emitter; Range: 60 m; Input: 12-250 V dc / 24-250 V ac; Output: Not applicable - No outputs; 15.3 m (50 ft) Cable3802908
K30ABT2YWHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803123
TL70RGOAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803406
TL50BLZGRAOS3IBeacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator w/ intensity adjust; Voltage: 100-240 V ac; Environmen3803549
TL50ROGCQTower Light; Gray Housing: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Re3803395