SLLVP23-1540EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: Remo3804083
WLS27XGB-285DSQWLS27 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent), B3804127
SLLVP23-910EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: Remov3804078
SLLVP23-1190EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: Remo3804080
K50ALBT2XYHK50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Latching Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: B3803943
WLS27CGYRXX6-0285DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804341
S22RMTSRGB7QPS22 Pro Touch Series: 7-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NC,3804248
SLLVP23-1330EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: Remo3804082
WLS27CGYRXX6-0570DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804340
WLS27XGYRXX6-1130DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors3804339