SXA-RM-10SX Safety Scanner Accessory; Removable Memory Device for SX..M10 Scanners; Male M12 8-pin; Male M12 12-pin3807981
SXI-CATM1ATT-001DXM Controller Accessory: Cellular Data Modem; Networks: AT&T 4G LTE CAT M1 North America Only; Plugs Directly to DXM Main Board Wit3807970
DQ12AP6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm Cutoff; Input: 10-30 V dc; Output: LO (Light Operate) PNP; Pico(M8) 3-pin 150 mm3808400
WLS28-2CWGRXX6-0850DS24QWLS28-2 3 Color Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Gr3808388
WLS15XWY0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Euro 4-pi3808496
HLS27DWGRYB5-285C24HLS27 Hazardous Location Multicolor Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809253
HLS27DWGRYB5-570C24HLS27 Hazardous Location Multicolor Strip Light; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809255
K30PLKQK30 Pro with IO-Link Series: RGB Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP66 IP67 IP69K; Input: Bimodal; Colors: Mu3809275