WLS28-2CWGRYB5-0850DX24QWLS28-2 Multicolor Light Strip; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Green, Red, Yellow, Blu3808742
WLS15HXDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809882
WLS15HCWW0640LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809895
K90PLKQPK90 Pro with IO-Link Series: 7-color RGB Indicator; Voltage: 18-30 Vdc; Housing: Polycarbonate; IP66 IP67; Input: Bimodal; Colors: M3810934
EA5R1500XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1500 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811210