TL50BLR2Y2GALS3QBeacon Tower Light: 3-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3812168
TL70ZOTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Orange; Supports 1-43811478
TTR686BMSD4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 27.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 30 V3812158
SSA-EB1PLGRS1-0DED1Q8Emergency Stop with ISD: Flush Mount 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP65; 83811874
Q20PDLQ5-3000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30 V dc; Output: Complementery Solid State PNP; 3 m pigtail3812174
Q20PDLQ5-4000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30V dc; Output: Complementery Solid State PNP; 4 meter pigt3812173
WLS15XDW0920DSC5WLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3812182
SSA-EB1PLGRS1-0DECQ8Emergency Stop with ISD: 30 mm Mount with 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP63811873
Q20PDLQ5-2000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30V dc; Output: Complementery Solid State PNP; 2 meter pigt3812175
TTR762APSE3T-2.0RJ-CTRTTR Series 3 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812171
Q20PDLQ5-1500WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30 V dc; Output: Complementery Solid State PNP; 1500 mm pig3812176