HLS27DW0430CQPHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805255
QS18VN6AF120WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 2 m (6.5 ft) Cable3805177
QS18VN6AF120 W/30WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 9 m (30 ft) Cable3805185
HLS27DW0145CQPHLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67;; Color: White; 150mm IT3805253
HLS27DW0710CQPHLS27 Hazardous Location Strip Light; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805257
HLS27DW0285CQPHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805254
HLS27DW0850CQPHLS27 Hazardous Location Strip Light; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805258
QS18VN6CV20WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; 2 m (6.3805687
QS18VN6CV20 W/30WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; 9 m (303805689
QS18VN6CV20QWORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; 6 in Pi3805691
QS18VP6CV20QWORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 6 in Pi3805692
QS18VP6CV20 W/30WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 9 m (303805690