DX80N9Q45DDWireless Q45 900 MHz Node 1W; Diffuse Photoelectric Sensor; 300mm (10 in); D Cell Battery Included3812247
DX80N9Q45DD NBWireless Q45 900 MHz Node 1W; Diffuse Photoelectric Sensor; 300mm (10 in); D Cell Battery Not Included3812245
TTR700BMSB7B-0.5Q5-CTRTTR Series 7 Beam Sensor Array 27.57 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303812317
TTR713APSB6D-0.5Q5-CTRTTR Series 6 Beam Sensor Array 28.08 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812318
TTR1219RPSD7T-2.0Q5-CTRTTR Series 7 Beam Sensor Array 48.0 inch Between Frame; Beam Spacing: 162 mm Standard Gain Range: 120 mm ; Output: DO PNP Input: 18-3812487
TL50GYYRALSQTL50 Tower Light: 4-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3812407