Q2XRNAF150-2MQ2X Series: Adjustable Field Sensor ; Range: 18-150 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 2 m (6.5 ft) Cable3810044
SLLE23-2380L-SEZ-SCREEN LS, Emitter; Resolution: 23 mm; Range: 10 m (32.8 ft); Defined Area: 2380 mm (93.7 in.); Housing: Yellow; Connection: Remo3810387
BWA-PRESSURE-SENSOR-15LSubmersible Gauge Pressure Sensor, 0 to 15 PSIG Range, 2.5 in cage, 60 ft cable3810646
MBE4816Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 1210 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810822
MBE4216Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 1057 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810905
MBE1816Q2 Piece Mini-Array Basic Series: Emitter; 3/4 in Optical Spacing, Sensing Length: 448 mm; Range: 2 m, Input Voltage 16 to 30 V dc; C3810899
MBR3016PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 752 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810902
MBR3616PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 905 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3810904
EA5R1200XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1200 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811209