TL50P4AOSICQPTL50 Pro Tower Light with Sealed Omnidirectional Audible Indicator w/ Intensity Adjust, Gray Housing: 4 Segment; Voltage: 10-30 V dc3809616
TL50BLZY2R2AOS3IQPBeacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator w/Intensity adjust; Voltage: 100-240 V ac; Environment3809614
TL50P1AOSIQTL50 Pro Tower Light with Sealed Omnidirectional Audible w/ Intensity Adjust Indicator, Standard Black Housing: 1 Segment; Voltage:3809623
WLS15CWG0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Green; Cascadable3809572
WLS15HCDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809894
WLS15HCWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809888
WLS15HXDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809890
WLS15HCDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809886
WLS15HCDW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809885
WLS15HCWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809887
WLS15HXWW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809892