S22LGXYPQS22 EZ Light - 22 mm - IP67; Two Color: Green Yellow; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805458
TL50PBL5AOSIQPTL50 Pro Tower Light with Sealed Omin-directional Audible w/ intensity Adjust, Beacon Black Housing: 5 Segment; Voltage: 10-30 V dc;3809769
TTR1143RPSD7T-1.0Q5-CTRTTR Series 7 Beam Sensor Array 45.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810099
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TTR1295RPSD7T-1.0Q3-CTRTTR Series 7 Beam Sensor Array 50.1 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810098
TTR483RNSD3T-1.0Q3-CTR-H1TTR Series 3 Beam Sensor Array 19.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO NPN Input: 18 - 30 V3810091
WLS28-2XWGRYB5-0570L25X24QWLS28-2 Multicolor Light Strip; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Green, Red, Yellow, Bl3810329
TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088
TTR305BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 23810319
TTR1295RPSD7T-1.0Q5-CTRTTR Series 7 Beam Sensor Array 50.1 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810096
TTR1143RPSD7T-1.0Q3-CTRTTR Series 7 Beam Sensor Array 45.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810101