SLLVR23-1540EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection:3804073
SLLVE23-1540EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: R3804059
SLLVR23-1820EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection:3804074
WLS27CWGRXX6-0850DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804219
TL70RGBTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3803907
S22L2FRGB14QS22 Pro Series: 14-color RGB Indicator-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input: Bimodal; Colors: Multicolo3804236
S22AMTFGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Mome3804282
S22RMTSGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NC, Moment3804268
S22RMTFGRHQPS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NC, Mome3804280
QT50R-SG-AFHR-Gage Series Radar Sensor; Adjustable Field; Outputs: Bipolar: 1 NPN; 1 PNP; Supply Voltage:12-30 V dc; Range: 2.0 - 24 m; 2 m Cabl3804209
S22RLTFGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NC, Latc3804285
S22AMTFGRHTS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Mome3804286