K30LMRYXPK30LM Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex mb_Ex Ta; Voltage: 10-30 V dc; Housing: Polycarbonate;3805205
TL70GYRAPTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3805103
MQDEC-512RSCordset A-Code M12 to A-Code M12 Double Ended; 5-Pin Straight Female; 5-Pin Right Angle Male Connectors; 3.66 m (12.00 ft) in Length3809555
WLS15XYR0220DSC2WLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yellow Red; 2 m (6.5 ft3810075
Q2XANAF150-Q3Q2X Series: Adjustable Field Sensor ; Range: 18-150 mm, Input 10-30 V dc; Output: LO (Light Operate), 1 NPN; 6 in. Pigtail 3-pin QD3810301