WLS27XGR-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: G3805139
WLS27CWR-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805138
WLS27XG2R2-570DSQWLS27 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (50 percen3805119
TL70APTL70 Tower Light; Black Housing: Programmable Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bimoda3805137
WLS27XWR-285HSQWLS27 Dual Color Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805128
HLS27DW1130CPWMHLS27 Hazardous Location Strip Light; Length: 1130 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Wh3805232
HLS27DW0570CPWMHLS27 Hazardous Location Strip Light; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805228
HLS27DWR0145CHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805233
HLS27DWR0430CHLS27 Hazardous Location Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805235
S22LGXYPQS22 EZ Light - 22 mm - IP67; Two Color: Green Yellow; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3805458
TL50PBL5AOSIQPTL50 Pro Tower Light with Sealed Omin-directional Audible w/ intensity Adjust, Beacon Black Housing: 5 Segment; Voltage: 10-30 V dc;3809769