K30APT2WBF2QK30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3806860
Q20NDVSQ5WORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 6 in Pigtai3806865
Q20NDVSQWORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 6 in Pigtai3806863
WLS15XGR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; 2 m (6.5 ft)3806950
WLS15CGR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; Cascadable;3806948
Q20APDQ3WORLD-BEAM Q20 Series: Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: PNP Light Operate; 6 in pigtail 3-pin Pico-style Quic3807113
OS80K2MX1BRQOS80 Operator Station: Key Switch; 2-Position; Momentary-Off; 2-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PN3807069
TL70YRCQTL70 Tower Light; Gray Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow R3807078
SLSE30-750P4NTSLSE30-750P4NT EZ-SCREEN EMITTER; 30 mm Resolution; Range: 0.1 to 18 m (4 INCH to 60FT); Height: 750 mm (29.5 INCH); Response Time:3807115
TL70BYRGQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Ye3807068