TL70RBYALQK-96245Tower Light Kit: TL70RBYALQ Mod Base Wiring; Red Blue Yellow Loud Adjustable Audible; Bracket SMB30A 327233096245
TL70ZGYRTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Yellow Red; Sup3097457
TL70ZGRTL70 Tower Light, Black Housing: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Red; Supports 13097456
TL70ZRATL70 Tower Light, Black Housing: 1-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red; Supports3097461
K50FLYBX7PQK50 Series EZ-LIGHT: 2-Color Sensor Emulation Flat Pack Indicator; Voltage: 18-30 V dc; Environmental Rating: IP67; Input: PNP; Colo3803473
SB12TRPRQ7SB12 Threaded Series Receiver; Range: 1.5 m; Input Voltage: 10-30 V dc; Outputs: D.O. PNP; 6 in pigtail 4 pin Pico connector3803462
TL70GBORQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green B3803690
TL50GYRAKCQTower Light IO-Link Series: Gray Housing; 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green3803639
PIA26UHFM13X7Plastic Fiber, Opposed Mode; Core Dia.: 0.5 mm; Fiber Length 2 m; Side Exit Flat Pack 13 mm X 7 mm; DuraBend, Free cut3803667
SLLVE23-1050EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection: R3804054
SLLVE23-1330EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3804058
SLLVE23-1260EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3804056