PITL23UM4-VLPlastic Fiber; Opposed Mode Pair; Core Dia.: 0.5 mm; Fiber Length 1 m; Stainless Thread M4 With integrated Lens, 30 mm spot size at3801985
TL70RAPQTL70 Tower Light; Black Housing: 1-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3801962
TL70YTL70 Tower Light; Black Housing: 1-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow;3802132
WLS15CYB0360DSQPWLS15 Work Light Strip; 2 Color; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yel3807002
TL50RG2Tower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red steady Green3807926
Q2XRNLAF100-2MQ2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 2 m (6.5 ft) Cable3810879
TL70GYORALQTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors:3812197