WLS28-2XWGRXX6-0850X24QWLS28-2 Multicolor Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP50; Colors: Green, Yell3807848
TL30BGYRWXAXC1TL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808368
WLS15CWB0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Blue; Cascadable;3811761
HLS27DG0570CPWMHLS27 Hazardous Location Strip Light; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Gre3811376
TTR762APSE3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303811382
DX80N9Q45VTPD NBWireless Q45 Vibration and Temperature Node; 900 MHz; D-Cell Battery not Included3811822
TTR940RNSC8T-1.0Q3-CTR-H1TTR Series 8 Beam Sensor Array 37.0 inch Between Frame Beam Spacing: 108mm Range: 120mm Output: DO NPN Input: 22 - 30VDC 1.0 m (3 ft3811134
DX80N9Q45CT NBWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Not Included.3811398