M18-3VPFF100-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800559
TL70RYGBALQTL70 Tower Light, Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3800299
M18-3VNFF75-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Eu3800549
M18-3VNFF100-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 43800554
M18-3VPFF150-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800565
M18-3VPFF75-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-3800551
M18-3VPFF75-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Eu3800552
M18-3VNFF200-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800567
WLS28-2CGR-1130DXQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (3800728
QS18VN6DLQWORLD-BEAM QS18 Series: Diffuse; Range: 600 mm; Input: 10 - 30 V dc; Output: Complementary Solid State NPN; Pico 150 mm (6 in) Pigta3800762
K50APT2FGRBF2QPK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2 FDA; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input: PNP (3800759