WLS28-2CWY-710DXQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Yellow3806867
WLS15CGR0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; Cascadable;3806962
SLSP30-1800AQ88EZ-SCREEN Pair; 30 mm Resolution; Range: 0.1 to 18 m (4 INCH to 60FT); Height: 1800 mm (70.9 INCH); Response Time: (Tr) 32 ms; Numbe3807616
SXI-CATM1VZW-001DXM Controller Accessory: Cellular Data Modem; Networks: Verizon 4G LTE CAT M1 USA Only; Plugs Directly to DXM Main Board Without To3807971
DX80DR9M-H10MultiHop 900 MHz 1 W IP67; Flex Power; External Antenna; 1-wire Serial Interface with Extended Addressing and Platform Capabilities3807972
TL50PBL4AOSTL50 Pro Tower Light with Sealed Omni-directional Audible, Beacon Black Housing: 4 Segment; Voltage: 10-30 V dc; Environ. Rating: IP3808365
TL50YBWAOSIQTower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator with Volume Adjust; Voltage: 18-30 V dc or 24 V ac; Envir3808597
CL50GRYAOSIPColumn Light: 3-Color Sealed Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 18-30 V dc; Environ. Rating3811040
WLS15CWB0500DSQPWLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Blue; Cascadable;3811018
TTR533RPSD3A-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: DO PNP Input: 18 - 30 V dc; 1.03811559