K50LWXXPQPK50 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: White3093745
EA5R1800PIXMODSRLCQEZ-ARRAY Short Range Reciever:1800mm; Range 30-1500 mm ;Threshold Low Contrast;Input 12-30 V dc; Output 2 PNP Discrete;Output 2 4-203094116
TL50BLGYR1S1-94282Beacon Tower Light Modbus Series: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Colors: Green steady Yellow st3094282
K50RPLPGRYC6Q-94674K50 C3-Series EZ-LIGHT: 3-Color Polar Retro Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 2M; Output: PNP (NC);3094674
WLS28-2XWGRXX6-0850X24QWLS28-2 Multicolor Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP50; Colors: Green, Yell3807848
TL30BGYRWXAXC1TL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808368
WLS15CWB0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Blue; Cascadable;3811761
HLS27DG0570CPWMHLS27 Hazardous Location Strip Light; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Gre3811376
TTR762APSE3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303811382
DX80N9Q45VTPD NBWireless Q45 Vibration and Temperature Node; 900 MHz; D-Cell Battery not Included3811822