TL15Y2QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Yellow, Pin 23812577
MQDEC-401.7M-PUR-CCordset A-Code M12 to A-Code M12 Double Ended Coiled; 4-Pin Straight Female; 4-Pin Straight Male Connectors; 1.7M Extended, 0.8M ret3812762
TL15R1QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 5, M3812580
RLS27XWGRXX3-1130S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812930
BWA-DEK-001Poly PBT Blend Enclosure; with DIN rail & 4 holes with glands & vent; External Size: 8.33 in x 6.36 in x 3.94 in; Internal Size: 7.53812876
DX80N9Q45UPSDWireless Q45 900 MHz Node 1W; Pre-Wired Female M12 QD for BWA-PRESSURE-SENSOR (Sensor/Cable Assembly NOT Included); D-Cell Battery;3812874