TL70WBGORAPTL70 Tower Light; Black Housing: 5-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3809575
Q20E W/17WORLD-BEAM Q20 Series: Emitter (Red); Range: 12 m; Input 10-30V dc; Output: No output; 5 m (17 ft) Cable3809729
TL50BLY1R1AOS3IBeacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator with Intensity Adjust; Voltage: 12-30 V dc or 24 V ac;3809706
WLS15HXWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809883
WLS15HCWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809888
TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
WLS15HCDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809886
QS18VP6DQ-1.5MWORLD-BEAM QS18 Series: Diffuse; Range: 450 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 59.05 in (1.5 m) Pigtail P3809867
WLS15HXWW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809908